(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double Ferrule Type Tube Fitting, Union Cross DXA

Double Ferrule Type Tube Fitting, Union Cross DXA
  • Volume Discount

• Material: Stainless Steel
• Tube Material: Stainless Steel
• Type: Fitting
• Operating Temperature Range (?): -196::600
• Connection Type: Pipe <-> Pipe, Equal Dia.

Part Number

Configured Part Number is shown.

Part Number
DXA2SS
DXA4SS
DXA5SS
DXA6SS
DXA8SS
DXA12SS
DXA16SS
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Pipe O.D.
(φ)
Length L
(mm)
1 Piece(s)Available

26 Days or more

1/822.5
1 Piece(s)Available

26 Days or more

1/427.5
1 Piece(s)Available

26 Days or more

5/1629.9
1 Piece(s)Available

26 Days or more

3/830.5
1 Piece(s)Available

26 Days or more

1/235.3
1 Piece(s)Available

26 Days or more

3/438.5
1 Piece(s)Available

26 Days or more

145.9

Loading...

  1. 1

Basic Information

Material Stainless Steel Type Fitting Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil
Connection Type Pipe⇔Pipe, same diameters Tube Material Stainless Steel Operating Temperature Range(℃) -196::600

Additional Products in this Category

Tech Support