(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double Ferrule Type Tube Fitting Port Connector DPC (Part Numbers)

Double Ferrule Type Tube Fitting Port Connector DPC
  • Volume Discount

The double ferrule type tube fittings port connector is DPC made by Ihara Science, who boast a proven track record in high pressure fittings that demand high quality.
・Materials: Stainless steel
・Applicable fluids: Water, air, steam, gas, chemicals and oil
・Applicable Tube Materials: Stainless steel

Part Number

Configured Part Number is shown.

DPC12-12SS

Part Number
DPC12-12SS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Material Stainless Steel Type Related Components Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil
Type of Related Component Port connector Tube Material Stainless Steel Applicable Pipe O.D.(φ) 3/4
Applicable Pipe O.D. (In the case of different Dia.)(φ) 3/4 Operating Temperature Range(℃) -196::600 Length L(mm) 45.8

Additional Products in this Category

Tech Support