(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double Ferrule Type Tube Fitting Back Ferrule DOB (Metric) (Part Numbers)

Double Ferrule Type Tube Fitting Back Ferrule DOB (Metric)
  • Volume Discount

Double ferrule type tube fitting, back ferrule DOB (metric) made by Ihara Science – a company with a proven track record in the field.
· Material: Stainless steel.
· For use with water, air, steam, chemicals, and oil.
· Applicable tube material: Stainless steel.

Part Number

Configured Part Number is shown.

Part Number
DOB2MSS
DOB3MSS
DOB4MSS
DOB6MSS
DOB8MSS
DOB10MSS
DOB12MSS
DOB15MSS
DOB16MSS
DOB18MSS
DOB20MSS
DOB22MSS
DOB25MSS
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Pipe O.D.
(φ)
1 Piece(s)Available

14 Days or more

2
1 Piece(s)Available

10 Days or more

3
1 Piece(s)Available

11 Days or more

4
1 Piece(s)Available

8 Days or more

6
1 Piece(s)Available

14 Days or more

8
1 Piece(s)Available

14 Days or more

10
1 Piece(s)Available

14 Days or more

12
1 Piece(s)Available

14 Days or more

15
1 Piece(s)Available

14 Days or more

16
1 Piece(s)Available

14 Days or more

18
1 Piece(s)Available

10 Days or more

20
1 Piece(s)Available

11 Days or more

22
1 Piece(s)Available

14 Days or more

25

Loading...

  1. 1

Basic Information

Material Stainless Steel Type Related Components Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil
Type of Related Component Back Ferrule Tube Material Stainless Steel Operating Temperature Range(℃) -196::600

Additional Products in this Category

Tech Support