(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Regulator Accessories - Bracket, Straight Type, for SMC ARM10F (ARS3-01S)

Regulator Accessories - Bracket, Straight Type, for SMC ARM10F ARS3-01S
  • Volume Discount

•Regulator, Pressure Boosting Valve: Others
•Shape: Standard
•Operating Environment: Standard
•Compatible Manufacturer: SMC
•Compatible Series: ARM10F-GP,ARM10F-GPC

Part Number

Configured Part Number is shown.

ARS3-01S

Part Number
ARS3-01S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth W
(mm)
Number of circuits
1 Piece(s)Available

11 Days or more

101223

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Others Shape Standard Operating Environment Standard
Corresponding manufacturers SMC Applicable series ARM10F-GP,ARM10F-GPC Material 304 Stainless Steel
Height H(mm) 105 Plate Thickness T(mm) 1.5 Mounting Position Front

Please check the type/dimensions/specifications of the part ARS3-01S in the Regulator Accessories - Bracket, Straight Type, for SMC ARM10F series.

Products like this...

Part Number
ARS1-01S
ARS2-01S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth W
(mm)
Number of circuits
1 Piece(s)Available

11 Days or more

10521
1 Piece(s)Available

11 Days or more

10872

Additional Products in this Category

Tech Support