(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Mounting brackets compatible with φ4 to 10 air tubes are standardized. Layout is less cluttered for easier maintenance
Part NO. | L | P | B | W | | |||||||||||||
CLFU100 | 100 | 80 | 125 | 145 | ||||||||||||||
CLFU150 | 150 | 130 | 175 | 195 | ||||||||||||||
CLFU200 | 200 | 180 | 225 | 245 | ||||||||||||||
CLFU250 | 250 | 230 | 275 | 295 | ||||||||||||||
CLFU300 | 300 | 280 | 325 | 345 | ||||||||||||||
Part Number |
---|
CLFU100 |
CLFU150 |
CLFU200 |
CLFU250 |
CLFU300 |
Loading...
Type | Related Components | Types of Related components | Bracket | Body Material | Aluminum (A6063BET5) |
---|---|---|---|---|---|
Material of rubber part | EPDM (Ethylene propylene rubber) | Depth(mm) | 40 | Height(mm) | 33 |
Plate Thickness(mm) | 4 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy