(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tees - Union, Chemifit, CP Series【5 Pieces Per Package】

Tees - Union, Chemifit, CP Series
  • Volume Discount

Union T features smooth surface produced by injection molding. Outstanding in terms of eliminating dust and pollution. A special polypropylene resin is used as its base material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CP-UT1/4
CP-UT4
CP-UT6
CP-UT8
CP-UT10
CP-UT12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1 Specifications Applicable Tube O.D.
(inch)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

6.35Inch Size1/4

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

4Millimeter Size-

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

6Millimeter Size-

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

8Millimeter Size-

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Millimeter Size-

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

12Millimeter Size-

Loading...

  1. 1

Basic Information

Connection Types Tube ⇔ Connection of tube with same diameter Tube-to-Tube Connection Shape Union Tees Material Polypropylene Resin
Surface Treatment No

Additional Products in this Category

Tech Support