(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tees - Union, Quick Seal, Insert Type, 304SS, UT1N Series

Tees - Union, Quick Seal, Insert Type, 304SS, UT1N Series
  • Volume Discount

A 3-point stainless steel 90° elbow (inch sized) with fitting body, nut, and sleeve. The fitting body and insert are integrated. Provides excellent performance at negative pressures.

PDF

Part Number

Configured Part Number is shown.

Part Number
UT1N1/4-S
UT1N3/8-S
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 Minimum Internal Diameter d2 Effective Sectional Area
1 Piece(s)Available

10 Days or more

6.353.46.5
1 Piece(s)Available

10 Days or more

9.535.718.5
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 Minimum Internal Diameter d2 Effective Sectional Area

Loading...

  1. 1

Basic Information

Connection Types Tube ⇔ Connection of tube with same diameter Tube-to-Tube Connection Shape Union Tees Material SU304
Surface Treatment No

Additional Products in this Category

Tech Support