(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector - Straight, Quick Seal, Insert Type, 304SS, C1N Series

Connector - Straight, Quick Seal, Insert Type, 304SS, C1N Series
  • Volume Discount

A 3-point stainless steel 90° elbow (inch sized) with fitting body, nut, and sleeve. The fitting body and insert are integrated. Provides excellent performance at negative pressures.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C1N1/2-PT1/2-S
C1N1/2-PT1/4-S
C1N1/2-PT3/8-S
C1N1/4-PT1/4-S
C1N1/4-PT1/8-S
C1N3/8-PT1/4-S
C1N3/8-PT1/8-S
C1N3/8-PT3/8-S
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Minimum Internal Diameter d2 Effective Sectional Area Applicable Tube O.D.
(inch)
1 Piece(s)Available

8 Days or more

1/212.78.245.01/2
1 Piece(s)Available

8 Days or more

1/412.78.245.01/2
1 Piece(s)Available

8 Days or more

3/812.78.245.01/2
1 Piece(s)Available

8 Days or more

1/46.353.48.51/4
1 Piece(s)Available

8 Days or more

1/86.353.48.51/4
1 Piece(s)Available

8 Days or more

1/49.535.722.53/8
1 Piece(s)Available

8 Days or more

1/89.535.722.53/8
1 Piece(s)Available

8 Days or more

3/89.535.722.53/8

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Thread-to-Tube Connection Shape Connector (Male Thread) Material SU304
Surface Treatment No Thread Types R

Additional Products in this Category

Tech Support