(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

3-Stage Bellows-Type Pad/PCG

3-Stage Bellows-Type Pad/PCG
  • Volume Discount

This is a stand-alone 3-stage bellows-type pad unit

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PCG-5-N
PCG-5-S
PCG-7-N
PCG-7-S
PCG-10-N
PCG-10-S
PCG-15-N
PCG-15-S
PCG-18-N
PCG-18-S
PCG-20-N
PCG-20-S
PCG-30-N
PCG-30-S
PCG-40-N
PCG-40-S
PCG-60-N
PCG-60-S
PCG-90-N
PCG-90-S
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Method Rubber Group Material Operating Temperature Range
(℃)
Color Pad Diameter
(mm)
1 Piece(s)Available

8 Days or more

Recessed Type[Nitrile Rubber] Nitrile Rubber-26~120[Black] Black5
1 Piece(s)Available

8 Days or more

Recessed Type[Silicon Rubber] Silicon Rubber-60~250White5
1 Piece(s)Available

8 Days or more

Recessed Type[Nitrile Rubber] Nitrile Rubber-26~120[Black] Black7
1 Piece(s)Available

8 Days or more

Recessed Type[Silicon Rubber] Silicon Rubber-60~250White7
1 Piece(s)Available

8 Days or more

Insertion Type[Nitrile Rubber] Nitrile Rubber-26~120[Black] Black10
1 Piece(s)Available

8 Days or more

Insertion Type[Silicon Rubber] Silicon Rubber-60~250White10
1 Piece(s)Available

8 Days or more

Insertion Type[Nitrile Rubber] Nitrile Rubber-26~120[Black] Black15
1 Piece(s)Available

8 Days or more

Insertion Type[Silicon Rubber] Silicon Rubber-60~250White15
1 Piece(s)Available

8 Days or more

Insertion Type[Nitrile Rubber] Nitrile Rubber-26~120[Black] Black18
1 Piece(s)Available

8 Days or more

Insertion Type[Silicon Rubber] Silicon Rubber-60~250White18
1 Piece(s)Available

8 Days or more

Insertion Type[Nitrile Rubber] Nitrile Rubber-26~120[Black] Black20
1 Piece(s)Available

8 Days or more

Insertion Type[Silicon Rubber] Silicon Rubber-60~250White20
1 Piece(s)Available

8 Days or more

Insertion Type[Nitrile Rubber] Nitrile Rubber-26~120[Black] Black30
1 Piece(s)Available

13 Days or more

Insertion Type[Silicon Rubber] Silicon Rubber-60~250White30
1 Piece(s)Available

8 Days or more

Insertion Type[Nitrile Rubber] Nitrile Rubber-26~120[Black] Black40
1 Piece(s)Available

8 Days or more

Insertion Type[Silicon Rubber] Silicon Rubber-60~250White40
1 Piece(s)Available

8 Days or more

Insertion Type[Nitrile Rubber] Nitrile Rubber-26~120[Black] Black60
1 Piece(s)Available

13 Days or more

Insertion Type[Silicon Rubber] Silicon Rubber-60~250White60
1 Piece(s)Available

13 Days or more

Insertion Type[Nitrile Rubber] Nitrile Rubber-26~120[Black] Black90
1 Piece(s)Available

13 Days or more

Insertion Type[Silicon Rubber] Silicon Rubber-60~250White90

Loading...

  1. 1

Basic Information

Pad Type Multi-stage bellows Pad type Lip portion is thin / Pad Unit Material Rubber-based
Environment Standard / Cold Resistance / Heat Resistant

Additional Products in this Category

Tech Support