(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

No-Fitting Buffer-Type Pad with Bracket/PSS

No-Fitting Buffer-Type Pad with Bracket/PSS
  • Volume Discount

Fitting with pad.
For complete product overview and details on No-Fitting Buffer-Type Pad with Bracket/PSS see the sections below:

PDF

Part Number

Configured Part Number is shown.

Part Number
PSS-L3-PAG-10A-N
PSS-L3-PAG-15A-F
PSS-L3-PBG-15A-S
PSS-L3-PFG-10A-S
PSS-L3-PJG-6-N
PSS-L3-PJG-6-S
PSS-L5-PAG-10A-S
PSS-S3-PFG-1.5A-N
PSS-S3-PFG-2A-F
PSS-S3-PFG-2A-N
PSS-S3-PFG-2A-S
PSS-S3-PFG-2A-SE
PSS-S3-PFG-3.5A-F
PSS-S3-PFG-3.5A-N
PSS-S3-PFG-3.5A-NE
PSS-S3-PFG-3.5A-S
PSS-S3-PFG-3.5A-SE
PSS-S5-PFG-2A-U
Part NumberMinimum order quantityVolume DiscountDays to Ship Rubber Group Material Environment Operating Temperature Range
(℃)
Color Pad Diameter
(mm)
Stroke
(mm)
Model Type
1 Piece(s)

14 Days or more

[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant-26~120[Black] Black103PAG
1 Piece(s)Available

14 Days or more

Fluorine RubberStandard / Cold Resistance / Heat Resistant-10~230[Black] White point on the black153PAG
1 Piece(s)

14 Days or more

[Silicon Rubber] Silicon RubberStandard / Cold Resistance / Heat Resistant-60~250White153PBG
1 Piece(s)Available

14 Days or more

[Silicon Rubber] Silicon RubberStandard / Cold Resistance / Heat Resistant-60~250White103PFG
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant-26~120[Black] Black63PJG
1 Piece(s)Available

14 Days or more

[Silicon Rubber] Silicon RubberStandard / Cold Resistance / Heat Resistant-60~250White63PJG
1 Piece(s)

14 Days or more

[Silicon Rubber] Silicon RubberStandard / Cold Resistance / Heat Resistant-60~250White105PAG
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant-26~120[Black] Black1.53PFG
1 Piece(s)Available

14 Days or more

Fluorine RubberStandard / Cold Resistance / Heat Resistant-10~230[Black] White point on the black23PFG
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant-26~120[Black] Black23PFG
1 Piece(s)Available

14 Days or more

[Silicon Rubber] Silicon RubberStandard / Cold Resistance / Heat Resistant-60~250White23PFG
1 Piece(s)Available

14 Days or more

[Silicon Rubber] Conductive Silicon RubberStandard / Dissipation / Cold Resistance / Heat Resistant-60~250[Black] Red point on the black23PFG
1 Piece(s)Available

14 Days or more

Fluorine RubberStandard / Cold Resistance / Heat Resistant-10~230[Black] White point on the black3.53PFG
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant-26~120[Black] Black3.53PFG
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Conductive Nitrile RubberStandard / Dissipation / Cold Resistance / Heat Resistant-26~120[Black] Blue point on the black3.53PFG
1 Piece(s)Available

14 Days or more

[Silicon Rubber] Silicon RubberStandard / Cold Resistance / Heat Resistant-60~250White3.53PFG
1 Piece(s)Available

14 Days or more

[Silicon Rubber] Conductive Silicon RubberStandard / Dissipation / Cold Resistance / Heat Resistant-60~250[Black] Red point on the black3.53PFG
1 Piece(s)Available

14 Days or more

Urethane RubberStandard / Cold Resistance-20~75Blue25PFG

Loading...

  1. 1

Basic Information

Pad Type Small Pad type Standard / Holder Set Mounting Method Recessed Type
Material Rubber-based

Additional Products in this Category

Tech Support