(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bellows Shaped Pad PJ Series Pad with Buffer-Type Fitting NAPJ S【1-50 Pieces Per Package】 (Part Numbers)

Bellows Shaped Pad  PJ Series  Pad with Buffer-Type Fitting NAPJ S
  • Volume Discount

Fitting with pad.
For complete product overview and details on Bellows Shaped Pad PJ Series Pad with Buffer-Type Fitting NAPJ S see the sections below:

PDF

Part Number

Configured Part Number is shown.

NAPJTS-40-15-N-O

 
Part Number
NAPJTS-40-15-N-O
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Method Rubber Group Material Environment Operating Temperature Range
(℃)
Color Plumbing Fitting Pad Diameter
(mm)
Stroke
(mm)
Vacuum Outlet Direction
1 Piece(s)Available

14 Days or more

Attachment Type[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant-26~120[Black] BlackPush-In Fitting4015Vertical Outlet

Loading...

  1. 1

Basic Information

Pad Type Two-Step bellows Pad type Lip portion is thin / Holder Set Material Rubber-based

Please check the type/dimensions/specifications of the part NAPJTS-40-15-N-O in the Bellows Shaped Pad PJ Series Pad with Buffer-Type Fitting NAPJ S series.

Products like this...

Part Number
NAPJTS-10-10-N-T
NAPJTS-10-10-S
NAPJTS-10-10-S-O
NAPJTS-40-15-N-T
NAPJTS-40-15-S
NAPJTS-40-15-S-O
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Method Rubber Group Material Environment Operating Temperature Range
(℃)
Color Plumbing Fitting Pad Diameter
(mm)
Stroke
(mm)
Vacuum Outlet Direction
1 Piece(s)Available

14 Days or more

Attachment Type[Nitrile Rubber] Nitrile RubberStandard / Heat Resistant / Cold Resistance-26~120[Black] BlackBarbed Couplers1010Vertical Outlet
1 Piece(s)Available

14 Days or more

Attachment Type[Silicon Rubber] Silicone RubberStandard / Heat Resistant / Cold Resistance-60~250White[Rp(G)] Without fitting (M5)1010Vertical Outlet
1 Piece(s)Available

14 Days or more

Attachment Type[Silicon Rubber] Silicone RubberStandard / Heat Resistant / Cold Resistance-60~250WhitePush-In Fitting1010Vertical Outlet
1 Piece(s)Available

14 Days or more

Attachment Type[Nitrile Rubber] Nitrile RubberStandard / Heat Resistant / Cold Resistance-26~120[Black] BlackBarbed Couplers4015Vertical Outlet
1 Piece(s)Available

14 Days or more

Attachment Type[Silicon Rubber] Silicone RubberStandard / Heat Resistant / Cold Resistance-60~250White[Rp(G)] Without fitting (M5)4015Vertical Outlet
1 Piece(s)Available

14 Days or more

Attachment Type[Silicon Rubber] Silicone RubberStandard / Heat Resistant / Cold Resistance-60~250WhitePush-In Fitting4015Vertical Outlet

Additional Products in this Category

Tech Support