(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Flat Pad PF Series Maintenance Part Pad with Buffer Type Hardware (Hardware Set) NAPF□S-K

Part Number

Configured Part Number is shown.

Part Number
NAPFTS-1.5A-3-K
NAPFTS-5A-3-K
NAPFTS-5A-6-K
NAPFTS-10A-10-K
NAPFTS-10A-10-K-O
NAPFTS-10A-10-K-T
NAPFTS-10A-15-K
NAPFTS-10A-15-K-O
NAPFTS-20B-6-K
NAPFTS-20B-6-K-O
NAPFTS-20B-6-K-T
NAPFTS-20B-15-K
NAPFTS-20B-15-K-O
NAPFTS-20B-15-K-T
NAPFTS-20B-30-K
NAPFTS-20B-30-K-O
NAPFTS-20B-30-K-T
NAPFTS-60-10-K
NAPFTS-60-30-K
NAPFTS-60-50-K
NAPFTS-120-50-K
NAPFYS-5A-3-K
NAPFYS-5A-3-K-O
NAPFYS-5A-3-K-T
NAPFYS-5A-6-K
NAPFYS-5A-6-K-T
NAPFYS-10A-10-K
NAPFYS-10A-10-K-T
NAPFYS-10A-15-K
NAPFYS-10A-15-K-T
NAPFYS-20B-6-K
NAPFYS-20B-15-K
NAPFYS-20B-15-K-O
NAPFYS-20B-15-K-T
NAPFYS-20B-30-K
NAPFYS-20B-30-K-O
NAPFYS-20B-30-K-T
NAPFYS-60-30-K
NAPFYS-60-50-K
NAPFYS-120-50-K
Part NumberMinimum order quantityVolume DiscountDays to Ship Plumbing Fitting Pad Diameter
(mm)
Oval Pad Stroke
(mm)
Vacuum Outlet Direction
1 Piece(s)Available

14 Days or more

[Rp(G)] Without fitting (M3)-1.5A 2A 3.5A3Vertical Outlet
1 Piece(s)Available

9 Days or more

[Rp(G)] Without fitting (M3)-5A 6A 8A3Vertical Outlet
1 Piece(s)Available

14 Days or more

[Rp(G)] Without fitting (M3)-5A 6A 8A6Vertical Outlet
1 Piece(s)Available

14 Days or more

[Rp(G)] Without fitting (M5)-10A 15A10Vertical Outlet
1 Piece(s)Available

14 Days or more

Push-In Fitting-10A 15A10Vertical Outlet
1 Piece(s)Available

14 Days or more

Barbed Couplers-10A 15A10Vertical Outlet
1 Piece(s)Available

14 Days or more

[Rp(G)] Without fitting (M5)-10A 15A15Vertical Outlet
1 Piece(s)Available

14 Days or more

Push-In Fitting-10A 15A15Vertical Outlet
1 Piece(s)Available

14 Days or more

[Rp(G)] Without fitting (M5)-20B 25 30 35 40 506Vertical Outlet
1 Piece(s)Available

14 Days or more

Push-In Fitting-20B 25 30 35 40 506Vertical Outlet
1 Piece(s)Available

14 Days or more

Barbed Couplers-20B 25 30 35 40 506Vertical Outlet
1 Piece(s)Available

8 Days or more

[Rp(G)] Without fitting (M5)-20B 25 30 35 40 5015Vertical Outlet
1 Piece(s)Available

14 Days or more

Push-In Fitting-20B 25 30 35 40 5015Vertical Outlet
1 Piece(s)Available

14 Days or more

Barbed Couplers-20B 25 30 35 40 5015Vertical Outlet
1 Piece(s)Available

8 Days or more

[Rp(G)] Without fitting (M5)-20B 25 30 35 40 5030Vertical Outlet
1 Piece(s)Available

14 Days or more

Push-In Fitting-20B 25 30 35 40 5030Vertical Outlet
1 Piece(s)Available

14 Days or more

Barbed Couplers-20B 25 30 35 40 5030Vertical Outlet
1 Piece(s)Available

14 Days or more

[Rp(G)] Without fitting (Rc)-60 80 9510Vertical Outlet
1 Piece(s)Available

14 Days or more

[Rp(G)] Without fitting (Rc)-60 80 9530Vertical Outlet
1 Piece(s)Available

13 Days or more

[Rp(G)] Without fitting (Rc)-60 80 9550Vertical Outlet
1 Piece(s)Available

14 Days or more

[Rp(G)] Without fitting (Rc)-120 150 20050Vertical Outlet
1 Piece(s)Available

14 Days or more

[Rp(G)] Without fitting (M3)5-3Lateral Outlet
1 Piece(s)Available

14 Days or more

Push-In Fitting-5A 6A 8A3Lateral Outlet
1 Piece(s)Available

14 Days or more

Barbed Couplers-5A 6A 8A3Lateral Outlet
1 Piece(s)Available

14 Days or more

[Rp(G)] Without fitting (M3)5-6Lateral Outlet
1 Piece(s)Available

14 Days or more

Barbed Couplers-5A 6A 8A6Lateral Outlet
1 Piece(s)Available

14 Days or more

[Rp(G)] Without fitting (M5)-10A 15A10Lateral Outlet
1 Piece(s)Available

14 Days or more

Barbed Couplers-10A 15A10Lateral Outlet
1 Piece(s)Available

14 Days or more

[Rp(G)] Without fitting (M5)-10A 15A15Lateral Outlet
1 Piece(s)Available

14 Days or more

Barbed Couplers-10A 15A15Lateral Outlet
1 Piece(s)Available

14 Days or more

[Rp(G)] Without fitting (M5)-20B 25 30 35 40 506Lateral Outlet
1 Piece(s)Available

14 Days or more

[Rp(G)] Without fitting (M5)-20B 25 30 35 40 5015Lateral Outlet
1 Piece(s)Available

14 Days or more

Push-In Fitting-20B 25 30 35 40 5015Lateral Outlet
1 Piece(s)Available

14 Days or more

Barbed Couplers-20B 25 30 35 40 5015Lateral Outlet
1 Piece(s)Available

14 Days or more

[Rp(G)] Without fitting (M5)-20B 25 30 35 40 5030Lateral Outlet
1 Piece(s)Available

14 Days or more

Push-In Fitting-20B 25 30 35 40 5030Lateral Outlet
1 Piece(s)Available

14 Days or more

Barbed Couplers-20B 25 30 35 40 5030Lateral Outlet
1 Piece(s)Available

14 Days or more

[Rp(G)] Without fitting (Rc)-60 80 9530Lateral Outlet
1 Piece(s)Available

14 Days or more

[Rp(G)] Without fitting (Rc)-60 80 9550Lateral Outlet
1 Piece(s)Available

14 Days or more

[Rp(G)] Without fitting (Rc)-120 150 20050Lateral Outlet

Loading...

  1. 1

Basic Information

Pad type Corresponding Metal Fittings

Additional Products in this Category

Tech Support