(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Pad with Buffer Bracket/NAPFTS and YS (Part Numbers)

Pad with Buffer Bracket/NAPFTS and YS
  • Volume Discount

Fitting with pad.
For complete product overview and details on Pad with Buffer Bracket/NAPFTS and YS see the sections below:

PDF

Part Number

Configured Part Number is shown.

NAPFTS-5A-6-SE

 
Part Number
NAPFTS-5A-6-SE
Part NumberMinimum order quantityVolume DiscountDays to Ship Rubber Group Material Environment Operating Temperature Range
(℃)
Color Plumbing Fitting Pad Diameter
(mm)
Stroke
(mm)
Vacuum Outlet Direction
1 Piece(s)Available

14 Days or more

[Silicon Rubber] Conductive Silicon RubberStandard / Dissipation / Cold Resistance / Heat Resistant-60~250[Black] Red point on the black[Rp(G)] Without fitting (M3)56Vertical Outlet

Loading...

  1. 1

Basic Information

Pad Type Flat Shape Pad type Standard / Holder Set Mounting Method Attachment Type
Material Rubber-based

Please check the type/dimensions/specifications of the part NAPFTS-5A-6-SE in the Pad with Buffer Bracket/NAPFTS and YS series.

Products like this...

Part Number
NAPFTS-10A-10-N
NAPFTS-10A-10-N-O
NAPFTS-10A-10-NE
NAPFTS-5A-6-SE-T
NAPFTS-60-10-F
NAPFTS-60-10-N
Part NumberMinimum order quantityVolume DiscountDays to Ship Rubber Group Material Environment Operating Temperature Range
(℃)
Color Plumbing Fitting Pad Diameter
(mm)
Stroke
(mm)
Vacuum Outlet Direction
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Nitrile RubberStandard / Heat Resistant / Cold Resistance-60~250[Black] Black[Rp(G)] Without fitting (M5)1010Vertical Outlet
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Nitrile RubberStandard / Heat Resistant / Cold Resistance-26~120[Black] BlackPush-In Fitting1010Vertical Outlet
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Conductive Nitrile RubberDissipation / Standard / Heat Resistant / Cold Resistance-26~120[Black] Blue point on the black[Rp(G)] Without fitting (M5)1010Vertical Outlet
1 Piece(s)Available

14 Days or more

[Silicon Rubber] Conductive Silicon RubberDissipation / Standard / Heat Resistant / Cold Resistance-60~250[Black] Red point on the blackBarbed Couplers56Vertical Outlet
1 Piece(s)Available

14 Days or more

Fluorine RubberStandard / Heat Resistant / Cold Resistance-10~230[Black] White point on the black[Rp(G)] Without fitting (M5)6010Vertical Outlet
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Nitrile RubberStandard / Heat Resistant / Cold Resistance-60~250[Black] Black[Rp(G)] Without fitting (Rc)6010Vertical Outlet

Additional Products in this Category

Tech Support