(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bellows Pad PB Series Maintenance Part Pad with Buffer Type Hardware (Hardware Set) NAPB□S-K (Part Numbers)

Bellows Pad PB Series Maintenance Part Pad with Buffer Type Hardware (Hardware Set) NAPB□S-K
  • Volume Discount

Fitting with pad.
For complete product overview and details on Bellows Pad PB Series Maintenance Part Pad with Buffer Type Hardware (Hardware Set) NAPB-S/K see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NAPBTS-20-15-K
NAPBTS-20-15-K-O
NAPBTS-20-30-K
NAPBTS-20-30-K-O
NAPBYS-20-15-K
Part NumberMinimum order quantityVolume DiscountDays to Ship Plumbing Fitting Stroke
(mm)
Vacuum Outlet Direction
1 Piece(s)Available

14 Days or more

[Rp(G)] Without fitting (M5)15Vertical Outlet
1 Piece(s)Available

14 Days or more

Push-In Fitting15Vertical Outlet
1 Piece(s)Available

13 Days or more

[Rp(G)] Without fitting (M5)30Vertical Outlet
1 Piece(s)Available

14 Days or more

Push-In Fitting30Vertical Outlet
1 Piece(s)Available

14 Days or more

[Rp(G)] Without fitting (M5)15Lateral Outlet

Loading...

  1. 1

Basic Information

Pad type Corresponding Metal Fittings Pad Diameter(mm) 20

Additional Products in this Category

Tech Support