(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Buffer-Type Pad with Stopper Bracket/NAPWTH, YH

Part Number

Configured Part Number is shown.

 
Part Number
NAPWTH-8X20-10-N
NAPWTH-8X20-10-N-O
NAPWTH-8X20-15-N
NAPWTH-8X20-15-N-O
NAPWTH-8X30-10-N
NAPWTH-8X30-15-N
NAPWTH-8X30-15-N-O
NAPWTH-8X30-15-N-T
NAPWYH-8X30-10-N-T
NAPWYH-8X30-15-N
Part NumberMinimum order quantityVolume DiscountDays to Ship Plumbing Fitting Pad Diameter
(mm)
Stroke
(mm)
Vacuum Outlet Direction
1 Piece(s)Available

14 Days or more

[Rp(G)] Without fitting (M5)8X2010Vertical Outlet
1 Piece(s)Available

14 Days or more

Push-In Fitting8X2010Vertical Outlet
1 Piece(s)Available

14 Days or more

[Rp(G)] Without fitting (M5)8X2015Vertical Outlet
1 Piece(s)Available

14 Days or more

Push-In Fitting8X2015Vertical Outlet
1 Piece(s)Available

14 Days or more

[Rp(G)] Without fitting (M5)8X3010Vertical Outlet
1 Piece(s)Available

14 Days or more

[Rp(G)] Without fitting (M5)8X3015Vertical Outlet
1 Piece(s)Available

14 Days or more

Push-In Fitting8X3015Vertical Outlet
1 Piece(s)Available

14 Days or more

Barbed Couplers8X3015Vertical Outlet
1 Piece(s)Available

14 Days or more

Barbed Couplers8X3010Lateral Outlet
1 Piece(s)Available

14 Days or more

[Rp(G)] Without fitting (M5)8X3015Lateral Outlet

Loading...

  1. 1

Basic Information

Pad Type Oval Pad type Standard / Holder Set / Rotation-Less Mounting Method Recessed Type
Material Rubber-based Rubber Group Material Nitrile Rubber Environment Standard / Cold Resistance / Heat Resistant
Operating Temperature Range(℃) -26::120 Color Black

Additional Products in this Category

Tech Support