(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Buffer-Horizontal Retention Function Fitting Pads /NAPUTSBR-YSBR (Part Numbers)

Part Number

Configured Part Number is shown.

NAPUYSBR-60-50-N

 
Part Number
NAPUYSBR-60-50-N
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

14 Days or more

Loading...

  1. 1

Basic Information

Pad Type Standard Pad type Swiveling / Holder Set Mounting Method Recessed Type
Material Rubber-based Rubber Group Material Nitrile Rubber Environment Standard / Cold Resistance / Heat Resistant
Operating Temperature Range(℃) -26::120 Color Black Plumbing Fitting Without fitting (Rc)
Pad Diameter(mm) 60 Stroke(mm) 50 Vacuum Outlet Direction Lateral Outlet

Please check the type/dimensions/specifications of the part NAPUYSBR-60-50-N in the Buffer-Horizontal Retention Function Fitting Pads /NAPUTSBR-YSBR series.

Additional Products in this Category

Tech Support