(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bellows-Type Pad, PJ Series Compact Pad with Fixing Bracket PS

Part Number

Configured Part Number is shown.

 
Part Number
PS-6-J-M-S
PS-6-J-M-SE
PS-6-J-M-U
PS-8-J-M-F
PS-8-J-M-N
PS-8-J-M-NE
PS-8-J-M-SE
PS-8-J-M-U
PS-10-J-F-F
PS-10-J-M-F
PS-10-J-M-N
PS-10-J-M-NE
PS-10-J-M-S
PS-10-J-M-SE
PS-10-J-M-U
PS-15-J-M-F
PS-15-J-M-N
PS-15-J-M-S
PS-15-J-M-SE
PS-15-J-M-U
PS-20-J-F-N
PS-20-J-M-N
PS-20-J-M-S
PS-20-J-M-U
PS-30-J-M-F
PS-30-J-M-N
PS-30-J-M-S
PS-30-J-M-U
PS-40-J-M-N
PS-40-J-M-S
PS-40-J-M-U
PS-50-J-M-S
PS-50-J-M-U
Part NumberMinimum order quantityVolume DiscountDays to Ship Rubber Group Material Environment Operating Temperature Range
(℃)
Color Plumbing Fitting Pad Diameter
(mm)
Metal Fitting Mounting Screw
1 Piece(s)Available

8 Days or more

[Silicon Rubber] Silicone RubberStandard / Cold Resistance / Heat Resistant-60~250White[Rp(G)] Without fitting (M5)6Male thread
1 Piece(s)Available

14 Days or more

[Silicon Rubber] Conductive Silicon RubberStandard / Dissipation / Cold Resistance / Heat Resistant-60~250[Black] Red point on the black[Rp(G)] Without fitting (M5)6Male thread
1 Piece(s)Available

14 Days or more

Urethane RubberStandard / Cold Resistance-20~75Blue[Rp(G)] Without fitting (M5)6Male thread
1 Piece(s)Available

14 Days or more

Fluorine RubberStandard / Cold Resistance / Heat Resistant-10~230[Black] White point on the black[Rp(G)] Without fitting (M5)8Male thread
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant-26~120[Black] Black[Rp(G)] Without fitting (M5)8Male thread
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Conductive Nitrile RubberStandard / Dissipation / Cold Resistance / Heat Resistant-26~120[Black] Blue point on the black[Rp(G)] Without fitting (M5)8Male thread
1 Piece(s)Available

14 Days or more

[Silicon Rubber] Conductive Silicon RubberStandard / Dissipation / Cold Resistance / Heat Resistant-60~250[Black] Red point on the black[Rp(G)] Without fitting (M5)8Male thread
1 Piece(s)Available

14 Days or more

Urethane RubberStandard / Cold Resistance-20~75Blue[Rp(G)] Without fitting (M5)8Male thread
1 Piece(s)Available

14 Days or more

Fluorine RubberStandard / Cold Resistance / Heat Resistant-10~230[Black] White point on the black[Rp(G)] Without fitting (M5)10Female Thread
1 Piece(s)Available

14 Days or more

Fluorine RubberStandard / Cold Resistance / Heat Resistant-10~230[Black] White point on the black[Rp(G)] Without fitting (M5)10Male thread
1 Piece(s)Available

9 Days or more

[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant-26~120[Black] Black[Rp(G)] Without fitting (M5)10Male thread
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Conductive Nitrile RubberStandard / Dissipation / Cold Resistance / Heat Resistant-26~120[Black] Blue point on the black[Rp(G)] Without fitting (M5)10Male thread
1 Piece(s)Available

8 Days or more

[Silicon Rubber] Silicone RubberStandard / Cold Resistance / Heat Resistant-60~250White[Rp(G)] Without fitting (M5)10Male thread
1 Piece(s)Available

14 Days or more

[Silicon Rubber] Conductive Silicon RubberStandard / Dissipation / Cold Resistance / Heat Resistant-60~250[Black] Red point on the black[Rp(G)] Without fitting (M5)10Male thread
1 Piece(s)Available

14 Days or more

Urethane RubberStandard / Cold Resistance-20~75Blue[Rp(G)] Without fitting (M5)10Male thread
1 Piece(s)Available

14 Days or more

Fluorine RubberStandard / Cold Resistance / Heat Resistant-10~230[Black] White point on the black[Rp(G)] Without fitting (Rc)15Male thread
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant-26~120[Black] Black[Rp(G)] Without fitting (Rc)15Male thread
1 Piece(s)Available

8 Days or more

[Silicon Rubber] Silicone RubberStandard / Cold Resistance / Heat Resistant-60~250White[Rp(G)] Without fitting (Rc)15Male thread
1 Piece(s)Available

14 Days or more

[Silicon Rubber] Conductive Silicon RubberStandard / Dissipation / Cold Resistance / Heat Resistant-60~250[Black] Red point on the black[Rp(G)] Without fitting (Rc)15Male thread
1 Piece(s)Available

14 Days or more

Urethane RubberStandard / Cold Resistance-20~75Blue[Rp(G)] Without fitting (Rc)15Male thread
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant-26~120[Black] Black[Rp(G)] Without fitting (Rc)20Female Thread
1 Piece(s)Available

21 Days or more

[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant-26~120[Black] Black[Rp(G)] Without fitting (Rc)20Male thread
1 Piece(s)Available

14 Days or more

[Silicon Rubber] Silicone RubberStandard / Cold Resistance / Heat Resistant-60~250White[Rp(G)] Without fitting (Rc)20Male thread
1 Piece(s)Available

14 Days or more

Urethane RubberStandard / Cold Resistance-20~75Blue[Rp(G)] Without fitting (Rc)20Male thread
1 Piece(s)Available

14 Days or more

Fluorine RubberStandard / Cold Resistance / Heat Resistant-10~230[Black] White point on the black[Rp(G)] Without fitting (Rc)30Male thread
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant-26~120[Black] Black[Rp(G)] Without fitting (Rc)30Male thread
1 Piece(s)Available

14 Days or more

[Silicon Rubber] Silicone RubberStandard / Cold Resistance / Heat Resistant-60~250White[Rp(G)] Without fitting (Rc)30Male thread
1 Piece(s)Available

14 Days or more

Urethane RubberStandard / Cold Resistance-20~75Blue[Rp(G)] Without fitting (Rc)30Male thread
1 Piece(s)Available

8 Days or more

[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant-26~120[Black] Black[Rp(G)] Without fitting (Rc)40Male thread
1 Piece(s)Available

14 Days or more

[Silicon Rubber] Silicone RubberStandard / Cold Resistance / Heat Resistant-60~250White[Rp(G)] Without fitting (Rc)40Male thread
1 Piece(s)Available

14 Days or more

Urethane RubberStandard / Cold Resistance-20~75Blue[Rp(G)] Without fitting (Rc)40Male thread
1 Piece(s)Available

14 Days or more

[Silicon Rubber] Silicone RubberStandard / Cold Resistance / Heat Resistant-60~250White[Rp(G)] Without fitting (Rc)50Male thread
1 Piece(s)Available

14 Days or more

Urethane RubberStandard / Cold Resistance-20~75Blue[Rp(G)] Without fitting (Rc)50Male thread

Loading...

  1. 1

Basic Information

Pad Type Bellows Pad type Standard / Holder Set Mounting Method Insertion Type
Material Rubber-based

Additional Products in this Category

Tech Support