(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Swivel Pad Unit: PUG (PUG-10-F)

Swivel Pad Unit: PUG PUG-10-F
  • Volume Discount

A single swivel pad.
For complete product overview and details on Swivel Pad Unit: PUG see the sections below:

PDF

Part Number

Configured Part Number is shown.

PUG-10-F

 
Part Number
PUG-10-F
Part NumberMinimum order quantityVolume DiscountDays to Ship Pad type Rubber Group Material Environment Operating Temperature Range
(℃)
Color Pad Diameter
(mm)
1 Piece(s)Available

13 Days or more

Standard / Pad UnitFluorine RubberStandard / Cold Resistance / Heat Resistant-10~230[Black] White point on the black10

Loading...

  1. 1

Basic Information

Pad Type Standard Mounting Method Recessed Type Material Rubber-based

Additional Products in this Category

Tech Support