(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Ejector Unit, MC22 Series (Part Numbers)

Vacuum Ejector Unit, MC22 Series
  • Volume Discount

•Main Body Shape: Unit
•Body Material: Aluminum
•Vacuum Port Connecting Port Shape: M5
•Operating Pressure Range (mpa): 0.2::0.5
•Operating Temperature Range (?): 0::50

PDF

Part Number

Configured Part Number is shown.

MC22M10HSVGL4BLR

Part Number
MC22M10HSVGL4BLR
Part NumberMinimum order quantityVolume DiscountDays to Ship Additional Function Ultimate Vacuum Pressure
(kPa)
Air Consumption Flow Rate
(l/min)
Application Suction Flow
(l/min)
Nozzle Dia. Overall Length L
(mm)
Details Type Pressure Switch Number of circuits (only in the case of manifold) Unit Body Mounted number (only in the case of a manifold) The setting method(only for manifold) Rated Pressure
(MPa)
1 Piece(s)Available

14 Days or more

Pressure Switch for Mechanical Vacuum-8748Manifolds201.0mm97.6No check valveMPS-V23---0.5MPa

Loading...

  1. 1

Basic Information

Main Body Shape Unit Vacuum Port Connecting Port Shape M5 Air Supply Port Connecting Port Shape Rc1/8
Operating Pressure Range(MPa) 0.2::0.5 Ambient Temperature(℃) 0::50 Body Material Aluminum
Electromagnetic Valve Voltage DC24V Electromagnetic Valve Wiring Method Connector with lead wire Supply Air Passage State Normally Closed
Applicable Fluids Oil-less compressed air

Please check the type/dimensions/specifications of the part MC22M10HSVGL4BLR in the Vacuum Ejector Unit, MC22 Series series.

Products like this...

Part Number
MC22M05HSVGL4BLR404
MC22M05HSVGL4BLR707
MC22M05HSVGL4BLR808
MC22M10HSVGL4BLR202
MC22M10HSVGL4BLR303
MC22M10HSVGL4BLR404
Part NumberMinimum order quantityVolume DiscountDays to Ship Additional Function Ultimate Vacuum Pressure
(kPa)
Air Consumption Flow Rate
(l/min)
Application Suction Flow
(l/min)
Nozzle Dia. Overall Length L
(mm)
Details Type Pressure Switch Number of circuits (only in the case of manifold) Unit Body Mounted number (only in the case of a manifold) The setting method(only for manifold) Rated Pressure
(MPa)
1 Piece(s)Available

14 Days or more

Pressure Switch for Mechanical Vacuum-8710Manifolds60.5mm86.6No check valveMPS-V234 Outlets4-unit-0.5MPa
1 Piece(s)Available

25 Days or more

Pressure Switch for Mechanical Vacuum-8710Manifolds60.5mm86.6No check valveMPS-V237 Outlets7-unit-0.5MPa
1 Piece(s)Available

25 Days or more

Pressure Switch for Mechanical Vacuum-8710Manifolds60.5mm86.6No check valveMPS-V238 Outlets8-unit-0.5MPa
1 Piece(s)Available

14 Days or more

Pressure Switch for Mechanical Vacuum-8748Manifolds201.0mm86.6No check valveMPS-V232 Outlets2-unit-0.5MPa
1 Piece(s)Available

14 Days or more

Pressure Switch for Mechanical Vacuum-8748Manifolds201.0mm86.6No check valveMPS-V233 Outlets3-unit-0.5MPa
1 Piece(s)Available

14 Days or more

Pressure Switch for Mechanical Vacuum-8748Manifolds201.0mm86.6No check valveMPS-V234 Outlets4-unit-0.5MPa

Additional Products in this Category

Tech Support