| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Pressure Switch for Vacuum with LED Display / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 100 | Manifolds | 46 | 1.5mm | 182.5 | MVS-030AB | 4 Outlets | 0.35MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Pressure Switch for Mechanical Vacuum / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 100 | Manifolds | 46 | 1.5mm | 182.5 | MPS-V23 | 5 Outlets | 0.35MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Pressure Switch for Vacuum with LED Display / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 100 | Manifolds | 55 | 1.5mm | 182.5 | MVS-030AB | 2 Outlets | 0.5MPa | Normally Open |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Pressure Switch for Mechanical Vacuum / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 100 | Manifolds | 55 | 1.5mm | 182.5 | MPS-V23 | 2 Outlets | 0.5MPa | Normally Open |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 100 | Manifolds | 55 | 1.5mm | 182.5 | MPS-V23 | - | 0.35MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Pressure Switch for Mechanical Vacuum / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 100 | Manifolds | 55 | 1.5mm | 182.5 | MPS-V23 | 1 Outlets | 0.5MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Pressure Switch for Mechanical Vacuum / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 100 | Manifolds | 55 | 1.5mm | 182.5 | MPS-V23 | 2 Outlets | 0.5MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Pressure Switch for Mechanical Vacuum / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 100 | Manifolds | 55 | 1.5mm | 182.5 | MPS-V23 | 3 Outlets | 0.5MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Pressure Switch for Mechanical Vacuum / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 100 | Manifolds | 55 | 1.5mm | 182.5 | MPS-V23 | 4 Outlets | 0.5MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Pressure Switch for Mechanical Vacuum / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 100 | Manifolds | 55 | 1.5mm | 182.5 | MPS-V23 | 5 Outlets | 0.5MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 100 | Manifolds | 55 | 1.5mm | 182.5 | No sensor without base | 2 Outlets | 0.5MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 100 | Manifolds | 55 | 1.5mm | 182.5 | No sensor without base | 4 Outlets | 0.5MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Check valve(Vacuum Holding) / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 100 | Manifolds | 55 | 1.5mm | 182.5 | No sensor without base | - | 0.35MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Pressure Switch for Mechanical Vacuum / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -53 | 100 | Manifolds | 90 | 1.5mm | 182.5 | MPS-V23 | 4 Outlets | 0.5MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Pressure Switch for Mechanical Vacuum / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 180 | Manifolds | 80 | 2.0mm | 182.5 | MPS-V23 | 2 Outlets | 0.35MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Pressure Switch for Vacuum with LED Display / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 180 | Manifolds | 95 | 2.0mm | 182.5 | MVS-030AB | 3 Outlets | 0.5MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Pressure Switch for Vacuum with LED Display / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 180 | Manifolds | 95 | 2.0mm | 182.5 | MVS-030AB | 4 Outlets | 0.5MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 180 | Manifolds | 95 | 2.0mm | 182.5 | MPS-V23 | - | 0.35MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Pressure Switch for Mechanical Vacuum / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 180 | Manifolds | 95 | 2.0mm | 182.5 | MPS-V23 | 2 Outlets | 0.5MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Pressure Switch for Mechanical Vacuum / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 180 | Manifolds | 95 | 2.0mm | 182.5 | MPS-V23 | 3 Outlets | 0.5MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Pressure Switch for Mechanical Vacuum / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 180 | Manifolds | 95 | 2.0mm | 182.5 | MPS-V23 | 4 Outlets | 0.5MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Pressure Switch for Mechanical Vacuum / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 180 | Manifolds | 95 | 2.0mm | 182.5 | MPS-V23 | 2 Outlets | 0.5MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Pressure Switch for Mechanical Vacuum | -87 | 180 | Manifolds | 95 | 2.0mm | 182.5 | MPS-V23 | 2 Outlets | 0.5MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 180 | Manifolds | 95 | 2.0mm | 182.5 | No sensor with base | 1 Outlets | 0.5MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 180 | Manifolds | 95 | 2.0mm | 182.5 | No sensor with base | 2 Outlets | 0.5MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 180 | Manifolds | 95 | 2.0mm | 182.5 | No sensor with base | 3 Outlets | 0.5MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Pressure Switch for Vacuum with LED Display / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 265 | Manifolds | 140 | 2.5mm | 182.5 | MVS-030AB | 4 Outlets | 0.5MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Pressure Switch for Mechanical Vacuum / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 265 | Manifolds | 140 | 2.5mm | 182.5 | MPS-V23 | 1 Outlets | 0.5MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Pressure Switch for Mechanical Vacuum / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 265 | Manifolds | 140 | 2.5mm | 182.5 | MPS-V23 | 2 Outlets | 0.5MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Pressure Switch for Mechanical Vacuum / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 265 | Manifolds | 140 | 2.5mm | 182.5 | MPS-V23 | 4 Outlets | 0.5MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Pressure Switch for Vacuum with LED Display / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 100 | Single Item | 46 | 1.5mm | 143.5 | MVS-030AB | - | 0.35MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Pressure Switch for Mechanical Vacuum / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 100 | Single Item | 46 | 1.5mm | 143.5 | MPS-V23 | - | 0.35MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Pressure Switch for Mechanical Vacuum / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 100 | Single Item | 46 | 1.5mm | 143.5 | MPS-V23 | - | 0.35MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 100 | Single Item | 46 | 1.5mm | 171.5 | No sensor without base | - | 0.35MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Pressure Switch for Vacuum with LED Display / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 100 | Single Item | 55 | 1.5mm | 143.5 | MVS-030AB | - | 0.5MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Pressure Switch for Vacuum with LED Display / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 100 | Single Item | 55 | 1.5mm | 143.5 | MVS-030AB | - | 0.5MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Pressure Switch for Mechanical Vacuum / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 100 | Single Item | 55 | 1.5mm | 143.5 | MPS-V23 | - | 0.5MPa | Normally Open |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Pressure Switch for Mechanical Vacuum / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 100 | Single Item | 55 | 1.5mm | 143.5 | MPS-V23 | - | 0.5MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Pressure Switch for Mechanical Vacuum / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 100 | Single Item | 55 | 1.5mm | 143.5 | MPS-V23 | - | 0.5MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Pressure Switch for Mechanical Vacuum | -87 | 100 | Single Item | 55 | 1.5mm | 143.5 | MPS-V23 | - | 0.5MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 100 | Single Item | 55 | 1.5mm | 171.5 | No sensor with base | - | 0.5MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 100 | Single Item | 55 | 1.5mm | 171.5 | No sensor without base | - | 0.5MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 100 | Single Item | 55 | 1.5mm | 171.5 | No sensor without base | - | 0.5MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter | -87 | 100 | Single Item | 55 | 1.5mm | 171.5 | No sensor without base | - | 0.5MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Pressure Switch for Vacuum with LED Display / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -53 | 100 | Single Item | 90 | 1.5mm | 143.5 | MVS-030AB | - | 0.5MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Pressure Switch for Vacuum with LED Display / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -53 | 100 | Single Item | 90 | 1.5mm | 143.5 | MVS-030AB | - | 0.5MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Pressure Switch for Mechanical Vacuum / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -53 | 100 | Single Item | 90 | 1.5mm | 143.5 | MPS-V23 | - | 0.5MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Pressure Switch for Mechanical Vacuum / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -53 | 100 | Single Item | 90 | 1.5mm | 143.5 | MPS-V23 | - | 0.5MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -53 | 100 | Single Item | 90 | 1.5mm | 171.5 | No sensor with base | - | 0.5MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -53 | 100 | Single Item | 90 | 1.5mm | 171.5 | No sensor without base | - | 0.5MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -53 | 100 | Single Item | 90 | 1.5mm | 171.5 | No sensor without base | - | 0.5MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Pressure Switch for Vacuum with LED Display / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 180 | Single Item | 80 | 2.0mm | 143.5 | MVS-030AB | - | 0.35MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Pressure Switch for Mechanical Vacuum / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 180 | Single Item | 80 | 2.0mm | 143.5 | MPS-V23 | - | 0.35MPa | Normally Open |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Pressure Switch for Mechanical Vacuum / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 180 | Single Item | 80 | 2.0mm | 143.5 | MPS-V23 | - | 0.35MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Pressure Switch for Mechanical Vacuum / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 180 | Single Item | 80 | 2.0mm | 143.5 | MPS-V23 | - | 0.35MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Pressure Switch for Mechanical Vacuum | -87 | 180 | Single Item | 80 | 2.0mm | 143.5 | MPS-V23 | - | 0.35MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 180 | Single Item | 80 | 2.0mm | 171.5 | No sensor with base | - | 0.35MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 180 | Single Item | 80 | 2.0mm | 171.5 | No sensor without base | - | 0.35MPa | Normally Closed |
| 1 Piece(s) | Available |
16 Days or more
| No | -87 | 180 | Single Item | 80 | 2.0mm | 132.5 | No sensor without base | - | 0.35MPa | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Filter / Check valve(Vacuum Holding) / Pressure Switch for Vacuum with LED Display / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 180 | Single Item | 95 | 2.0mm | 143.5 | MVS-030AB | - | 0.5MPa | Normally Closed |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy