(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large capacity Convum (high flow) HFV series

Large capacity Convum (high flow) HFV series
  • Volume Discount

•Main Body Shape: Direct Electromagnetic Valve Mounting Type Straight
•Body Material: Aluminum
•Application: Individual Item
•Performance: Large Flow Rate Type
•Operating Pressure Range (mpa): 0.1::0.6

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HFV-30
HFV-45
Part NumberMinimum order quantityVolume DiscountDays to Ship Ultimate Vacuum Pressure
(kPa)
Air Consumption Flow Rate
(l/min)
Suction Flow
(l/min)
Overall Length L
(mm)
1 Piece(s)Available

14 Days or more

-5.014530582
1 Piece(s)Available

13 Days or more

-2160740112

Loading...

  1. 1

Basic Information

Main Body Shape Electromagnetic Valve Direct-Mounte Type Straight Additional Function No Application Single Item
Performance High Flow Rate Shape Operating Pressure Range(MPa) 0.1::0.6 Ambient Temperature(℃) 0::55
Body Material Aluminum Rated Pressure(MPa) 0.5

Additional Products in this Category

Tech Support