(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

MPS-34 Series - High-Accuracy Electronic Pressure Sensor with Two-Color Digital Display

MPS-34 Series - High-Accuracy Electronic Pressure Sensor with Two-Color Digital Display
  • Volume Discount

•Analog Output Specification: Voltage
•Analog Voltage Output (v): 1~5
•Pipe Connection Direction: Right
•Body Material: Resin
•Mounting Hole: Included

PDF

Part Number

Configured Part Number is shown.

Part Number
MPS-P34R-NGA
MPS-V34R-NGA
Part NumberMinimum order quantityVolume DiscountDays to Ship Operating Pressure Range
(kPa)
Pressure Resistant
(kPa)
Pressure Range
1 Piece(s)

9 Days or more

-101.3~0300Positive Pressure
1 Piece(s)Available

9 Days or more

-101~500800Negative-pressure

Loading...

  1. 1

Basic Information

Type Pressure Sensor Sensor, Monitor Structure Integrated shape Output Method NPN Open Collector / Analog
Ambient Temperature(℃) 0::50 Operating Humidity Range(%) 35::85 Switch output point 2
Pipe Connection Direction Right Lamp No Port size R 1/8 (Male)

Additional Products in this Category

Tech Support