(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mechanical Pressure Switch, CVA-V

Mechanical Pressure Switch, CVA-V
  • Volume Discount

•Type: Pressure Switch
•Pipe Connection Direction: Down
•Operating Pressure Range (kpa): -73.2::-33.3
•Pressure Resistant (kpa): 0.5
•Operating Temperature Range (?): 0::60

PDF

Part Number

Configured Part Number is shown.

CVA-V

 
Part Number
CVA-V
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Pressure Switch Operating Pressure Range(kPa) -73.2::-33.3 Sensor, Monitor Structure Integrated shape
Pressure Resistant(kPa) 0.5 Ambient Temperature(℃) 0::60 Operating Humidity Range(%) 35::85
Pipe Connection Direction Down Lamp No

Please check the type/dimensions/specifications of the part CVA-V in the Mechanical Pressure Switch, CVA-V series.

Additional Products in this Category

Tech Support