(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electric pressure sensor MVS-030AB

Electric pressure sensor MVS-030AB
  • Volume Discount

•Type: Pressure Sensors
•Pipe Connection Direction: Right
•Operating Pressure Range (kpa): -2.7::-101.2
•Body Material: Resin
•Mounting Hole: Included

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MVS-030AB-CVF
MVS-030AB-R
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Port size
1 Piece(s)Available

37 Days or more

For CVF Mounting-
1 Piece(s)Available

8 Days or more

Single Item OperatingR1/8

Loading...

  1. 1

Basic Information

Type Pressure Sensor Operating Pressure Range(kPa) -2.7::-101.2 Sensor, Monitor Structure Integrated shape
Output Method NPN Open Collector Pressure Resistant(kPa) 500 Ambient Temperature(℃) 0::50
Operating Humidity Range(%) 35::85 Switch output point 1 Pipe Connection Direction Right
Lamp No

Additional Products in this Category

Tech Support