(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Filter - Vacuum, Ultra Small Size Inline

Filter - Vacuum, Ultra Small Size Inline
  • Volume Discount

•Application: Vacuum Line
•Filtration Level: 37µm
•Type: Small
•Vacuum Destruction Support: Not Supported
•Connection Type (IN Side): M

PDF

Part Number

Configured Part Number is shown.

VFL-M5

 
Part Number
VFL-M5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Small Connection Type (IN Side) M Filtration Level 37μm
Application Vacuum Line Plumbing Thread Nominal (IN Side) M5

Please check the type/dimensions/specifications of the part VFL-M5 in the Filter - Vacuum, Ultra Small Size Inline series.

Additional Products in this Category

Tech Support