(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Filter - Vacuum, Inline, VFL Series

Filter - Vacuum, Inline, VFL Series
  • Volume Discount

•Application: Vacuum Line
•Filtration Level: 15µm
•Type: Small
•Vacuum Destruction Support: Not Supported
•Connection Type (IN Side): One-Touch Plumbing (Metric Size)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VFL-44
VFL-66
VFL-88
VFL-1010
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Tube O.D. (mm)
1 Piece(s)Available

18 Days or more

Ø4
1 Piece(s)Available

8 Days or more

Ø6
1 Piece(s)Available

8 Days or more

Ø8
1 Piece(s)Available

8 Days or more

Ø10

Loading...

  1. 1

Basic Information

Type Small Connection Type (IN Side) One-Touch Pipe (mm Size) Filtration Level 15μm
Application Vacuum Line

Additional Products in this Category

Tech Support