(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Filter - Vacuum, VF Series

Filter - Vacuum, VF Series
  • Volume Discount

•Application: Vacuum Line
•Filtration Level: 15µm
•Type: Thin
•Vacuum Destruction Support: Not Supported
•Connection Type (IN Side): Rc (Rp)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VF-3
VF-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Plumbing Thread Nominal (IN Side)
1 Piece(s)Available

8 Days or more

1/8
1 Piece(s)Available

Same day

Stock

3/8

Loading...

  1. 1

Basic Information

Type Thin Connection Type (IN Side) Rc(Rp) Filtration Level 15μm
Application Vacuum Line

Additional Products in this Category

Tech Support