(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Approximately three times more air volume from the input air. The flow rate can be set to either strong or weak.
Types | Air Blow Gun Body and Nozzles | Nozzle Shape | Aspirator Booster | Features | Flow Rate Control |
---|---|---|---|---|---|
Air Inlet Connection Type | Male thread | Nozzle Mounting Port Type | Male thread | Body Material | Aluminum |
Nozzle Material | Brass | Max. Operating Pressure | 1 - MPa | Nozzle Length(mm) | 75 |
Please check the type/dimensions/specifications of the part K-605-DX in the Air Duster Gun K-605 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy