(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Suction Duster

Suction Duster
  • Volume Discount

This unique air gun can be used for a wide range of applications, like blowing, vacuuming, and transport.

PDF

Part Number

Configured Part Number is shown.

K-601V

 
Part Number
K-601V
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Types Air Blow Gun Body and Nozzles Nozzle Shape Suction Features Flow Rate Control
Air Inlet Connection Type Male thread Nozzle Mounting Port Type Male thread Body Material Aluminum
Nozzle Material Resin Max. Operating Pressure 1 - MPa Nozzle Length(mm) 80

Please check the type/dimensions/specifications of the part K-601V in the Suction Duster series.

Additional Products in this Category

Tech Support