(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bamboo Shoot Nipple (SUS) 7007 (Part Numbers)

Bamboo Shoot Nipple (SUS) 7007
  • Volume Discount

A Takenoko SUS304 parallel female (30° outer sheet) pipe thread with a raised ridge on the insertion part. Mainly used for band clamping.

Part Number

Configured Part Number is shown.

S7007-65

Part Number
S7007-65
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

10 Days or more

10

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Types Adapter Shape Volute Nipple
Connection Thread Type Female Thread × Barbed Nipple Types of connection screw T1 PF30°MIS Screw T1 Size G 30° Male Seat, 2 1/2
Nominal Diameter 65 Surface Treatment No Connection Adapter SR-07,SR-09,SR-11,SR-34,SR-36

Please check the type/dimensions/specifications of the part S7007-65 in the Bamboo Shoot Nipple (SUS) 7007 series.

Additional Products in this Category

Tech Support