(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Hose Ferrule, Female BSPP with 30° Female Flare Seat, SR-04 Series (Part Numbers)

Hydraulic Hose Adapters - Hose Ferrule, Female BSPP with 30° Female Flare Seat, SR-04 Series
  • Volume Discount

A standard bracket whose materials are rigorously selected for excellent pressure tolerance and tightening.

Part Number

Configured Part Number is shown.

SR-04-12-2W

Part Number
SR-04-12-2W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

13 Days or more

10

Loading...

  1. 1

Basic Information

Types Adapter Connection Thread Type Female Thread × Hose Fitting Types of connection screw T1 PF30°FCS
Screw T1 Size G 30° Female Sheet, 1/2 Nominal Diameter 12 Surface Treatment Trivalent Chromate Plating
Connection Adapter SR-13,SR-14,SR-17,SR-33,SR-35 Outer Cylinder Internal Diameter 23.0

Please check the type/dimensions/specifications of the part SR-04-12-2W in the Hydraulic Hose Adapters - Hose Ferrule, Female BSPP with 30° Female Flare Seat, SR-04 Series series.

Additional Products in this Category

Tech Support