(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - O-Ring Seal Type Adapter Fitting, Male BSPP to Female BSPT, SSO-07 Series

Hydraulic Hose Adapters - O-Ring Seal Type Adapter Fitting, Male BSPP to Female BSPT, SSO-07 Series
  • Volume Discount

A straight adapter with a one-sided parallel male pipe thread used with O-ring ports (30° inner sheet) and one-sided parallel female screw (with O-ring).

Part Number

Configured Part Number is shown.

Part Number
SSO-07-6
SSO-07-9
SSO-07-12
SSO-07-19
SSO-07-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

8 Days or more

101/41/46
1 Piece(s)Available

8 Days or more

103/83/89
1 Piece(s)Available

8 Days or more

101/21/212
1 Piece(s)Available

8 Days or more

103/43/419
1 Piece(s)Available

13 Days or more

101125

Loading...

  1. 1

Basic Information

Types Adapter Shape Straight Connection Thread Type Male thread× Female thread
Types of connection screw T1 Rc Types of connection screw T2 G Connection Port Metal Fitting SR-01
Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support