(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Elbow Type Adapter Fitting, Male BSPT to Male BSPP with 30° Male Seat, SSR-35 Series

Hydraulic Hose Adapters - Elbow Type Adapter Fitting, Male BSPT to Male BSPP with 30° Male Seat, SSR-35 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

The SR-35 is made of SUS304.
For complete product overview and details on Hydraulic Hose Adapters - Elbow Type Adapter Fitting, Male BSPT to Male BSPP with 30° Male Seat, SSR-35 Series see the sections below:

Part Number

Configured Part Number is shown.

Part Number
SSR-35-6
SSR-35-9
SSR-35-12
SSR-35-19
SSR-35-25
SSR-35-32
SSR-35-38
SSR-35-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 1/41/46
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 3/83/89
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 1/21/212
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 3/43/419
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 1125
1 Piece(s)Available

10 Days or more

10G 30° Male Sheet, 11/41 1/432
1 Piece(s)Available

10 Days or more

10G 30° Male Sheet, 11/21 1/238
1 Piece(s)Available

10 Days or more

10G 30° Male Sheet, 2250

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Types Adapter Shape 45° Elbow
Connection Thread Type Male thread × Male thread Types of connection screw T1 PF30°MIS Types of connection screw T2 R
Connection Port Metal Fitting SR-04 Surface Treatment No

Additional Products in this Category

Tech Support