(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Elbow Type Long Adapter Expander Fitting, Male BSPT to Male BSPP with 30° Male Seat, SR33LB-1 and SR33LB-2 Series

Hydraulic Hose Adapters - Elbow Type Long Adapter Expander Fitting, Male BSPT to Male BSPP with 30° Male Seat, SR33LB-1 and SR33LB-2 Series
  • Volume Discount

A SR33LB metal fitting equivalent with a thread on the hose attachment side and a thread on the shoulder section side. The two threads have different sizes.

Part Number

Configured Part Number is shown.

Part Number
SR33LB-1-9X6
SR33LB-1-12X9
SR33LB-1-19X12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 3/81/49×6
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 1/23/812×9
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 3/41/219×12

Loading...

  1. 1

Basic Information

Types Adapter Shape 90° Elbow Connection Thread Type Male thread × Male thread
Types of connection screw T1 PF30°MIS Types of connection screw T2 R Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support