(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Straight Type Adapter Expander Fitting, Male BSPP with 30° Female Seat to Male BSPP with 30° Female Seat, SR-11 Series

Part Number

Configured Part Number is shown.

Part Number
SR-11-3X6
SR-11-3X9
SR-11-6X9
SR-11-6X12
SR-11-9X12
SR-11-9X19
SR-11-12X19
SR-11-12X25
SR-11-19X25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

10 Days or more

10G 30° Female Sheet, 1/8G 30° Female Sheet, 1/43×6
1 Piece(s)Available

10 Days or more

10G 30° Female Sheet, 1/8G 30° Female Sheet, 3/83×9
1 Piece(s)Available

8 Days or more

10G 30° Female Sheet, 1/4G 30° Female Sheet, 3/86×9
1 Piece(s)Available

10 Days or more

10G 30° Female Sheet, 1/4G 30° Female Sheet, 1/26×12
1 Piece(s)Available

8 Days or more

10G 30° Female Sheet, 3/8G 30° Female Sheet, 1/29×12
1 Piece(s)Available

10 Days or more

10G 30° Female Sheet, 3/8G 30° Female Sheet, 3/49×19
1 Piece(s)Available

8 Days or more

10G 30° Female Sheet, 1/2G 30° Female Sheet, 3/412×19
1 Piece(s)Available

10 Days or more

10G 30° Female Sheet, 1/2G 30° Female Sheet, 112×25
1 Piece(s)Available

8 Days or more

10G 30° Female Sheet, 3/4G 30° Female Sheet, 119×25

Loading...

  1. 1

Basic Information

Types Adapter Shape Straight Connection Thread Type Male thread × Male thread
Types of connection screw T1 PF30°FCS Types of connection screw T2 PF30°FCS Connection Port Metal Fitting SR-05
Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support