(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Hydraulic Hose Adapters - Elbow Type Adapter Expander Fitting, Male BSPT to Male BSPP with 30° Male Seat, SR-33 Series (Part Numbers)

Hydraulic Hose Adapters - Elbow Type Adapter Expander Fitting, Male BSPT to Male BSPP with 30° Male Seat, SR-33 Series

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

Part Number
SR-33-3X6
SR-33-6X3
SR-33-6X9
SR-33-9X6
SR-33-9X12
SR-33-12X9
SR-33-12X19
SR-33-19X12
SR-33-19X25
SR-33-25X19
SR-33-25X32
SR-33-32X25
SR-33-32X38
SR-33-38X32
SR-33-38X50
SR-33-50X38
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 1/81/43×6
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 1/41/86×3
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 1/43/86×9
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 3/81/49×6
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 3/81/29×12
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 1/23/812×9
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 1/23/412×19
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 3/41/219×12
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 3/4119×25
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 13/425×19
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 11 1/425×32
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 11/4132×25
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 11/41 1/232×38
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 11/21 1/438×32
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 11/2238×50
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 21 1/250×38

Loading...

  1. 1

Basic Information

Types Adapter Shape 90° Elbow Connection Thread Type Male thread × Male thread
Types of connection screw T1 PF30°MIS Types of connection screw T2 R Connection Port Metal Fitting SR-04
Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support