(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Straight Type Adapter Expander Fitting, Male BSPT to Male BSPP with 30° Seat, SSR-13 Series

Part Number

Configured Part Number is shown.

Part Number
SSR-13-3X6
SSR-13-6X3
SSR-13-6X9
SSR-13-9X6
SSR-13-9X12
SSR-13-12X9
SSR-13-12X19
SSR-13-19X12
SSR-13-19X25
SSR-13-25X19
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTypes of connection screw T2 Screw T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

13 Days or more

10GG 30° Male Sheet, 1/81/43×6
1 Piece(s)Available

13 Days or more

10[PT] RG 30° Male Sheet, 1/41/86×3
1 Piece(s)Available

13 Days or more

10GG 30° Male Sheet, 1/43/86×9
1 Piece(s)Available

8 Days or more

10[PT] RG 30° Male Sheet, 3/81/49×6
1 Piece(s)Available

13 Days or more

10GG 30° Male Sheet, 3/81/29×12
1 Piece(s)Available

8 Days or more

10[PT] RG 30° Male Sheet, 1/23/812×9
1 Piece(s)Available

8 Days or more

10GG 30° Male Sheet, 1/23/412×19
1 Piece(s)Available

13 Days or more

10[PT] RG 30° Male Sheet, 3/41/219×12
1 Piece(s)Available

13 Days or more

10GG 30° Male Sheet, 3/4119×25
1 Piece(s)Available

13 Days or more

10[PT] RG 30° Male Sheet, 13/425×19
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTypes of connection screw T2 Screw T1 Size Screw T2 Size Nominal Diameter

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Types Adapter Shape Straight
Connection Thread Type Male thread × Male thread Types of connection screw T1 PF30°MIS Connection Port Metal Fitting SR-04
Surface Treatment No

Additional Products in this Category

Tech Support