(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Designed to fit flared metal tubing, these fittings secure with a nut and offer a tight metal to metal seal for high pressure applications. Brass has good corrosion resistance and can withstand hot and cold water.
Part Number
Configured Part Number is shown.
part number | flared angle | material | style | shape | connection (a) | connection (b) | for tube od |
zusa-tf-45fl-1 | 45° | brass | male straight | straight | 1/4" male jic 45 deg | 1/8" bspt male | 1/4" |
zusa-tf-45fl-2 | 45° | brass | male straight | straight | 1/4" male jic 45 deg | 1/4" bspt male | 1/4" |
zusa-tf-45fl-3 | 45° | brass | male straight | straight | 1/4" male jic 45 deg | 3/8" bspt male | 1/4" |
zusa-tf-45fl-4 | 45° | brass | male straight | straight | 1/4" male jic 45 deg | 1/2" bspt male | 1/4" |
zusa-tf-45fl-5 | 45° | brass | male straight | straight | 3/8" male jic 45 deg | 1/8" bspt male | 3/8" |
zusa-tf-45fl-6 | 45° | brass | male straight | straight | 3/8" male jic 45 deg | 1/4" bspt male | 3/8" |
zusa-tf-45fl-7 | 45° | brass | male straight | straight | 3/8" male jic 45 deg | 3/8" bspt male | 3/8" |
zusa-tf-45fl-8 | 45° | brass | male straight | straight | 3/8" male jic 45 deg | 1/2" bspt male | 3/8" |
zusa-tf-45fl-9 | 45° | brass | male straight | straight | 3/8" male jic 45 deg | 3/4" bspt male | 3/8" |
zusa-tf-45fl-10 | 45° | brass | male straight | straight | 1/2" male jic 45 deg | 1/4" bspt male | 1/2" |
zusa-tf-45fl-11 | 45° | brass | male straight | straight | 1/2" male jic 45 deg | 3/8" bspt male | 1/2" |
zusa-tf-45fl-12 | 45° | brass | male straight | straight | 1/2" male jic 45 deg | 1/2" bspt male | 1/2" |
zusa-tf-45fl-13 | 45° | brass | male straight | straight | 1/2" male jic 45 deg | 3/4" bspt male | 1/2" |
zusa-tf-45fl-14 | 45° | brass | male straight | straight | 5/8" male jic 45 deg | 1/4" bspt male | 5/8" |
zusa-tf-45fl-15 | 45° | brass | male straight | straight | 5/8" male jic 45 deg | 3/8" bspt male | 5/8" |
zusa-tf-45fl-16 | 45° | brass | male straight | straight | 5/8" male jic 45 deg | 1/2" bspt male | 5/8" |
zusa-tf-45fl-17 | 45° | brass | male straight | straight | 5/8" male jic 45 deg | 3/4" bspt male | 5/8" |
Part Number |
---|
Loading...
Material | Brass | Shape | Straight | Flared Angle | 45° |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy