(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Straight Type Adapter Fitting, Male BSPT to Male BSPP with 30° Seat, SSR-13 Series

Part Number

Configured Part Number is shown.

Part Number
SSR-13-3
SSR-13-6
SSR-13-9
SSR-13-12
SSR-13-19
SSR-13-25
SSR-13-32
SSR-13-38
SSR-13-50
SSR-13-65
SSR-13-75
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 1/81/83
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 1/41/46
1 Piece(s)Available

11 Days or more

10G 30° Male Sheet, 3/83/89
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 1/21/212
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 3/43/419
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 1125
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 11/41 1/432
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 11/21 1/238
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 11 1/450
1 Piece(s)Available

10 Days or more

10G 30° Male Sheet, 11/41 1/265
1 Piece(s)Available

10 Days or more

10G 30° Male Sheet, 11/2275

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Types Adapter Shape Straight
Connection Thread Type Male thread × Male thread Types of connection screw T1 PF30°MIS Types of connection screw T2 R
Connection Port Metal Fitting SR-04 Surface Treatment No

Additional Products in this Category

Tech Support