(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Tube Adapter Brass Fitting, JIC 45° Flare to Female BSPT

Hydraulic Hose Adapters - Tube Adapter Brass Fitting, JIC 45° Flare to Female BSPT

Designed to fit flared metal tubing, these fittings secure with a nut and offer a tight metal to metal seal for high pressure applications. Brass has good corrosion resistance and can withstand hot and cold water.

part numberflared anglematerialstyleshapeconnection (a)connection (b)for tube od
zusa-tf-45fl-1845°brassfemale straightstraight1/4" male jic 45 deg1/8" bspt female1/4"
zusa-tf-45fl-1945°brassfemale straightstraight1/4" male jic 45 deg1/4" bspt female1/4"
zusa-tf-45fl-2045°brassfemale straightstraight3/8" male jic 45 deg1/8" bspt female3/8"
zusa-tf-45fl-2145°brassfemale straightstraight3/8" male jic 45 deg1/4" bspt female3/8"
zusa-tf-45fl-2245°brassfemale straightstraight3/8" male jic 45 deg3/8" bspt female3/8"
zusa-tf-45fl-2345°brassfemale straightstraight1/2" male jic 45 deg1/4" bspt female1/2"
zusa-tf-45fl-2445°brassfemale straightstraight1/2" male jic 45 deg3/8" bspt female1/2"
zusa-tf-45fl-2545°brassfemale straightstraight1/2" male jic 45 deg1/2" bspt female1/2"
Part Number
ZUSA-TF-45FL-18
ZUSA-TF-45FL-19
ZUSA-TF-45FL-20
ZUSA-TF-45FL-21
ZUSA-TF-45FL-22
ZUSA-TF-45FL-23
ZUSA-TF-45FL-24
ZUSA-TF-45FL-25
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection (a) Connection (b) For Tube O.D.
1 Piece(s)

13 Days

1/4" Male JIC 45°1/8" BSPT Female1/4"
1 Piece(s)

13 Days

1/4" Male JIC 45°1/4" BSPT Female1/4"
1 Piece(s)

13 Days

3/8" Male JIC 45°1/8" BSPT Female3/8"
1 Piece(s)

13 Days

3/8" Male JIC 45°1/4" BSPT Female3/8"
1 Piece(s)

13 Days

3/8" Male JIC 45°3/8" BSPT Female3/8"
1 Piece(s)

13 Days

1/2" Male JIC 45°1/4" BSPT Female1/2"
1 Piece(s)

13 Days

1/2" Male JIC 45°3/8" BSPT Female1/2"
1 Piece(s)

13 Days

1/2" Male JIC 45°1/2" BSPT Female1/2"

Loading...

  1. 1

Basic Information

Material Brass Shape Straight Flared Angle 45°

Additional Products in this Category

Tech Support