(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Type Adapter SR-09L

Part Number

Configured Part Number is shown.

Part Number
SR-09L-6
SR-09L-9
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

10 Days or more

10G 30° Female Sheet, 1/41/46
1 Piece(s)Available

10 Days or more

10G 30° Female Sheet, 3/83/89

Loading...

  1. 1

Basic Information

Types Adapter Shape Straight Connection Thread Type Male thread × Male thread
Types of connection screw T1 PF30°FCS Types of connection screw T2 R Connection Port Metal Fitting SR-05
Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support