(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Connector - Union, Quick Seal, DK Type, Brass, UDC Series

Connector - Union, Quick Seal, DK Type, Brass, UDC Series
  • Volume Discount

3-point, fitting body of a union connector, nut, and sleeve. Dedicated fitting for DK tubes. No need to wrap sealing tape.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UDC6
UDC10
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 Effective Sectional Area
1 Piece(s)Available

10 Days or more

66.0
1 Piece(s)Available

10 Days or more

1023.0

Loading...

  1. 1

Basic Information

Connection Types Tube ⇔ Connection of tube with same diameter Tube-to-Tube Connection Shape Union Connectors Material Brass
Surface Treatment No

Additional Products in this Category

Tech Support