(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A 3-point stainless steel specification tee (mm sized) with fitting body, nut, and sleeve.
[Features]
· Screw-in type.
· 3 parts: fitting body, nut and sleeve.
·Excellent sealing performance.
· Integrated fitting body and insert.
· Also has excellent performance under negative pressure.
· Made of SUS304 for excellent corrosion resistance.
· Complies with JIS B 8381-1995 (connector for flexible pneumatic hose).
Part Number
Configured Part Number is shown.
Part Number |
---|
T4N6X4-PT1/8-S |
T4N8X6-PT1/8-S |
Loading...
Connection Types | Screw⇔Tube Branch Connection | Material | Brass | Surface Treatment | No |
---|---|---|---|---|---|
Thread Types | R | Thread Size 1 | 1/8 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy