(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nut - Quick Seal, Brass, N Series【1-20 Pieces Per Package】 (N4)

Nut - Quick Seal, Brass, N Series N4
  • Volume Discount

A brass nut with integrated body, nut, and sleeve. The fitting body and insert are integrated. Provides excellent performance at negative pressures.

PDF

Part Number

Configured Part Number is shown.

N4

 
Part Number
N4
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Specifications Applicable Tube O.D.
(inch)
Pitch
(mm)

20 Pieces Per Package

1 Pack(s)Available

12 Days or more

M84Millimeter Size-0.75

Loading...

  1. 1

Basic Information

Connection Types Related Components Related Components, Shapes, Types Brass Nut Material Brass
Surface Treatment No Thread Types M

Please check the type/dimensions/specifications of the part N4 in the Nut - Quick Seal, Brass, N Series series.

Products like this...

Part Number
N10
N12
N16
N5/16
N5/8
N6
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Specifications Applicable Tube O.D.
(inch)
Pitch
(mm)

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

M1510Millimeter Size-1

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

M1712Millimeter Size-1

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

M2216Millimeter Size-1

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

M127.94Inch Size5/161

20 Pieces Per Package

1 Pack(s)Available

12 Days or more

M2215.88Inch Size5/81
1 Piece(s)Available

8 Days or more

M106Millimeter Size-1

Additional Products in this Category

Tech Support