(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Couplings for Tubes which have the sleeve and nut consolidated into one
Part Number
Configured Part Number is shown.
Part Number |
MCUE6 |
Part Number | Thread Size R (PT) | Applicable Tube O.D. (mm) | Applicable Tube I.D. (mm) | L1 | L2 | A | B | Wrench Flats | ||
Type | No. | H1 | H2 | |||||||
MCUNE | 4-1 | 1/8 | 4 | 2.5 | 20 | 18 | 9 | 6 | 12 | 10 |
4-2 | 1/4 | 21 | 21 | 11 | 6 | 14 | 10 | |||
8-1 | 1/8 | 8 | 5 | 24 | 19 | 9 | 7.5 | 14 | 14 | |
8-2 | 1/4 | 24 | 21 | 11 | 7.5 | 14 | 14 | |||
8-3 | 3/8 | 25 | 23 | 12 | 7.5 | 17 | 14 | |||
10-2 | 1/4 | 10 | 6.5 | 26.5 | 22 | 11 | 8 | 17 | 17 | |
10-3 | 3/8 | 26.5 | 23 | 12 | 8 | 17 | 17 | |||
10-4 | 1/2 | 28.5 | 29 | 15 | 8 | 22 | 17 | |||
12-2 | 1/4 | 12 | 8 | 27.5 | 23 | 11 | 9.5 | 17 | 19 | |
12-3 | 3/8 | 30 | 27 | 12 | 9.5 | 22 | 19 | |||
12-4 | 1/2 | 30 | 30 | 15 | 9.5 | 22 | 19 |
Part Number |
---|
MCUNE4-1 |
MCUNE8-2 |
MCUNE8-3 |
MCUNE10-2 |
MCUNE10-3 |
MCUNE10-4 |
MCUNE12-2 |
MCUNE12-3 |
MCUNE12-4 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy