(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Robot Peripheral Equipment, Auto Hand Changer, KHC Series

Robot Peripheral Equipment, Auto Hand Changer, KHC Series
  • Volume Discount

For complete product overview and details on Robot Peripheral Equipment, Auto Hand Changer, KHC Series see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KHC-1R-D1
KHC-1R-D2
KHC-5R-D1
KHC-5R-D3
KHC-10HS-D
KHC-10R-D1
KHC-10R-D2
KHC-20R
KHC-20R-D1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOption Bearable Load
(kg)
Part Size
1 Piece(s)Available

27 Days or more

10Electrode (15-pin)1Main Body Side Only1
1 Piece(s)Available

27 Days or more

10Electrode + Signal Cable (1 m)1Main Body Side Only1
1 Piece(s)Available

25 Days or more

10Electrode (15-pin)5Main Body Side Only5
1 Piece(s)Available

27 Days or more

10Electrode + D Sub-connector (Socket)5Main Body Side Only5
1 Piece(s)Available

36 Days or more

10Tool-side Electrode10Tool Adapter Side Only10
1 Piece(s)Available

27 Days or more

10Electrode (15-pin)10Main Body Side Only10
1 Piece(s)Available

27 Days or more

10Electrode + Signal Cable (1 m)10Main Body Side Only10
1 Piece(s)Available

27 Days or more

10No20Main Body Side Only20
1 Piece(s)Available

27 Days or more

10Electrode (15-pin)20Main Body Side Only20

Loading...

  1. 1

Basic Information

Type Related Components Sensor Qty. No Specifications Fall prevention type

Additional Products in this Category

Tech Support