(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand thin-type long stroke hand HLF series

Hand thin-type long stroke hand HLF series
  • Volume Discount

•How to Grip : Open, Parallel Type, Pinch, Parallel Type
•Main Body Shape : Square Shape (Flat Shape)
For complete product overview and details on Hand thin-type long stroke hand HLF series see the sections below:

PDF

Part Number

Configured Part Number is shown.

HLF-20AS

Part Number
HLF-20AS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)

Quote

10

Loading...

  1. 1

Basic Information

Type Main Body How to Grip Inserted Parallel Type / Parallel Type of Opening Number of Fingers 2 pcs.
Main Body Shape Square type (flat type) Environment, Applications Standard Additional Function No
Stroke Adjustment Mechanism No Cylinder Dia.(φ) 20X2 Action Stroke(mm) 40
Option No Sensor Qty. No

Additional Products in this Category

Tech Support