(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SNS Flange Flexible Shaft Fitting, Fitting Parts Set

SNS Flange Flexible Shaft Fitting, Fitting Parts Set
  • Volume Discount

•Type: Related Components
•Operating Temperature Range (?): -20::80
•Type: Others
•Application: Standard
•Body Material: Steel

Part Number

Configured Part Number is shown.

Part Number
NO-2
NO-3
NO-4
NO-5
NO-6
NO-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Bolt Size Nominal
1 Piece(s)Available

8 Days or more

M1010X56
1 Piece(s)Available

8 Days or more

M1214X64
1 Piece(s)Available

8 Days or more

M2020X85
1 Piece(s)Available

8 Days or more

M2425X100
1 Piece(s)Available

11 Days or more

M2428X116
1 Piece(s)Available

14 Days or more

M3035.5X150
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Bolt Size Nominal

Loading...

  1. 1

Basic Information

Body Material Steel Types Related Components Application Standard
Operating Temperature Range(℃) -20::80

Additional Products in this Category

Tech Support