(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SNS Flange Type Fixed Bearing Fitting [RCL]

SNS Flange Type Fixed Bearing Fitting [RCL]
  • Volume Discount

•Type: Caster
•Operating Temperature Range (?): -20::80
•Type: Flange Type Shaft Joint
•Allowable Lateral Misalignment Range (mm): 0.02~0.2
•Application: Standard

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RCL112
RCL125
RCL140
RCL160
RCL180
RCL200
RCL224
RCL250
RCL280
RCL315
RCL355S
RCL400S
RCL450S
RCL475S
RCL500S
RCL560S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTransmission Torque Range
(N·m)
Maximum Range of Rotation Number
(r/min)
Outer Diameter A
(φ)
Full length L
(mm)
Transmission Torque
(N·m)
Maximum Number of Rotation
(r/min)
Allowable Lateral Misalignment
(mm)
Number of Bolt Hole n Bolt Size
1 Piece(s)Available

12 Days or more

1050~Less than 1002001~40001128061.840000.054M10
1 Piece(s)Available

12 Days or more

1050~Less than 1002001~40001259088.240000.054M12
1 Piece(s)Available

11 Days or more

10100 to Less Than 5002001~4000140100176.540000.056M12
1 Piece(s)Available

11 Days or more

10100 to Less Than 5002001~4000160112348.040000.058M12
1 Piece(s)Available

11 Days or more

10100 to Less Than 5002001~4000180126490.235000.058M12
1 Piece(s)Available

12 Days or more

10500 to Less Than 1,0002001~4000200142696.132000.058M16
1 Piece(s)Available

12 Days or more

10500 to Less Than 1,0002001~4000224160980.428500.058M16
1 Piece(s)Available

12 Days or more

101000 to Less Than 50002001~40002501801372.525500.058M20
1 Piece(s)Available

11 Days or more

101000 to Less Than 50002001~40002802001960.823000.058M20
1 Piece(s)Available

12 Days or more

101000 to Less Than 50002001~40003152242745.120500.0510M20
1 Piece(s)Available

87 Days or more

105,000 to Less Than 10,0001001~20003552805490.218000.18M24
1 Piece(s)Available

12 Days or more

105,000 to Less Than 10,0001001~20004003207843.116000.110M24
1 Piece(s)Available

87 Days or more

1010,000 to Less than 20,0001001~200045036010980.414000.18M30
1 Piece(s)Available

87 Days or more

1010,000 to Less than 20,0001001~200047540016666.713000.110M30
1 Piece(s)Available

87 Days or more

1020,000 to Less Than 50,0001001~200050044821960.812000.110M30
1 Piece(s)Available

87 Days or more

1020,000 to Less Than 50,0001001~200056050030882.411000.112M30

Loading...

  1. 1

Basic Information

Features Shaft hole Unfinished Body Material FC200 Types Caster
Allowable Lateral Misalignment Range(mm) 0.02~0.2 Application Standard Operating Temperature Range(℃) -20::80

Additional Products in this Category

Tech Support