(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push One E Series Y Union (Part Numbers)

Push One E Series Y Union
  • Volume Discount

No jigs or tools are required for connecting tubes to this Y-union unit. The surface is resistant to degradation, preventing elution of copper ions.

(i)Caution

  • The minimum order quantity will change from April 2021. Please check the quotation / order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EYB1/2
EYB1/4
EYB3/8
EYB4-4
EYB4-6
EYB6-6
EYB6-8
EYB8-8
EYB8-10
EYB10-10
EYB10-12
EYB12-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Fitting Type Union, Equal Dia. Union, Unequal Dia. Applicable Tube O.D. d1
(mm)
Applicable Tube O.D. d2
(mm)
Applicable Tube O.D. d1
(inch)
Applicable Tube O.D. d2
(inch)
Plating Process
1 Piece(s)Available

41 Days or more

Union with same diameterY Union---1/21/2No
1 Piece(s)Available

7 Days or more

Union with same diameterY Union---1/41/4No
1 Piece(s)Available

36 Days or more

Union with same diameterY Union---3/83/8No
1 Piece(s)Available

7 Days or more

Union with same diameterY Union-44--Electroless Nickel Plating
1 Piece(s)Available

36 Days or more

Union with different diameters-Y Union46--Electroless Nickel Plating
1 Piece(s)Available

7 Days or more

Union with same diameterY Union-66--Electroless Nickel Plating
1 Piece(s)Available

7 Days or more

Union with different diameters-Y Union68--Electroless Nickel Plating
1 Piece(s)Available

7 Days or more

Union with same diameterY Union-88--Electroless Nickel Plating
1 Piece(s)Available

36 Days or more

Union with different diameters-Y Union810--Electroless Nickel Plating
1 Piece(s)Available

7 Days or more

Union with same diameterY Union-1010--Electroless Nickel Plating
1 Piece(s)Available

36 Days or more

Union with different diameters-Y Union1012--Electroless Nickel Plating
1 Piece(s)Available

7 Days or more

Union with same diameterY Union-1212--Electroless Nickel Plating

Loading...

  1. 1

Basic Information

Type Push One Fitting Body Material Flame Retardant PBT Resin Seal Material Special NBR
Thread Portion Material Brass Application For general air pressure Applicable Fluid Water / Air
Operating Temperature Range (Air During use)(℃) -20~80 Operating Temperature Range (Water During use)(℃) 0~40

Additional Products in this Category

Tech Support